??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Z03K-GSS10B-EP00,15-GS04-006
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Z03K-GSS10B-EP00,15-GS04-006
VERF
Availability
Available
BC
Order code
BES030E
TC
Artikelbezeichnung
BES Z03K-GSS10B-EP00,15-GS04-006
PX
Product view
46114_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
26x26
W
Gewicht
0.059 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 26 x 26 x 43 mm, Style Housing = 26x26, Installation = for flush mounting, Range = 10 mm, Switching output = polarized normally open (NO), Switching frequency = 250 Hz, Housing material = PA, Material sensing surface = PA, Connection = Cable with connector, M12x1-Male, 4-pin, 0.15 m, PUR, Operating voltage Ub = 10...36 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.